The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features |
0=no other features |
Standard |
0=none |
Changeover |
0=no changeover |
Sealing material |
0=no seal |
Bypass |
KB=no bypass |
Connection size |
2 1/2 inch |
Type of connection |
Thread (inches, ISO 228) |
pmax [bar] |
0 |