The store will not work correctly in the case when cookies are disabled.
RFLD 4000 CAU XX A 1.1
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features |
0=no other features |
Standard |
0=none |
Changeover |
A=1-pc. ball changeover |
Sealing material |
NBR=NBR (Perbunan) |
Bypass |
KB=no bypass |
Connection size |
125 |
Type of connection |
DIN flange |
pmax [bar] |
16 |