The store will not work correctly in the case when cookies are disabled.
DFF 140 T C XX A 1.0 /-V
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features |
0=no other features |
Standard |
0=none |
Changeover |
0=no changeover |
Sealing material |
V=FPM (Viton) |
Bypass |
KB=no bypass |
Connection size |
3/4 inch |
Type of connection |
Thread (inches, ISO 228) |
pmax [bar] |
420 |