Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5119-00001 | Download 0.41 MB |
[ "CS" ] | PRO5119-00001 | Download 0.41 MB |
[ "DA" ] | PRO5119-00001 | Download 0.41 MB |
[ "DE" ] | PRO5119-00001 | Download 0.39 MB |
[ "DE-AT" ] | PRO5119-00001 | Download 0.39 MB |
[ "DE-CH" ] | PRO5119-00001 | Download 0.39 MB |
[ "EN" ] | PRO5119-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5119-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5119-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5119-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5119-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO5119-00001 | Download 0.41 MB |
[ "ES" ] | PRO5119-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5119-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5119-00001 | Download 0.41 MB |
[ "FI" ] | PRO5119-00001 | Download 0.41 MB |
[ "FR" ] | PRO5119-00001 | Download 0.41 MB |
[ "FR-CH" ] | PRO5119-00001 | Download 0.41 MB |
[ "HU" ] | PRO5119-00001 | Download 0.41 MB |
[ "ID" ] | PRO5119-00001 | Download 0.41 MB |
[ "IT" ] | PRO5119-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5119-00001 | Download 0.41 MB |
[ "JA" ] | PRO5119-00001 | Download 0.41 MB |
[ "KO" ] | PRO5119-00001 | Download 0.41 MB |
[ "MS" ] | PRO5119-00001 | Download 0.41 MB |
[ "NL" ] | PRO5119-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5119-00001 | Download 0.41 MB |
[ "NO" ] | PRO5119-00001 | Download 0.41 MB |
[ "PL" ] | PRO5119-00001 | Download 0.41 MB |
[ "PT" ] | PRO5119-00001 | Download 0.41 MB |
[ "SK" ] | PRO5119-00001 | Download 0.41 MB |
[ "SV" ] | PRO5119-00001 | Download 0.41 MB |
[ "TR" ] | 5119 00001 | Download 0.41 MB |
[ "ZH" ] | PRO5119-00001 | Download 0.41 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | 530002 00001 | Download 0.11 MB |
[ "CS" ] | 530002 00001 | Download 0.11 MB |
[ "DA" ] | 530002 00001 | Download 0.11 MB |
[ "DE" ] | 530002 00001 | Download 0.13 MB |
[ "DE-AT" ] | 530002 00001 | Download 0.13 MB |
[ "DE-CH" ] | 530002 00001 | Download 0.13 MB |
[ "EN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-AE" ] | 530002 00001 | Download 0.11 MB |
[ "EN-CH" ] | 530002 00001 | Download 0.11 MB |
[ "EN-IN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-PL" ] | 530002 00001 | Download 0.11 MB |
[ "EN-ZA" ] | 530002 00001 | Download 0.11 MB |
[ "ES" ] | 530002 00001 | Download 0.11 MB |
[ "ES-AR" ] | 530002 00001 | Download 0.11 MB |
[ "ES-MX" ] | 530002 00001 | Download 0.11 MB |
[ "FI" ] | 530002 00001 | Download 0.11 MB |
[ "FR" ] | 530002 00001 | Download 0.11 MB |
[ "FR-CH" ] | 530002 00001 | Download 0.11 MB |
[ "HU" ] | 530002 00001 | Download 0.11 MB |
[ "ID" ] | 530002 00001 | Download 0.11 MB |
[ "IT" ] | 530002 00001 | Download 0.11 MB |
[ "IT-CH" ] | 530002 00001 | Download 0.11 MB |
[ "JA" ] | 530002 00001 | Download 0.11 MB |
[ "KO" ] | 530002 00001 | Download 0.11 MB |
[ "MS" ] | 530002 00001 | Download 0.11 MB |
[ "NL" ] | 530002 00001 | Download 0.11 MB |
[ "NL-BE" ] | 530002 00001 | Download 0.11 MB |
[ "NO" ] | 530002 00001 | Download 0.11 MB |
[ "PL" ] | 530002 00001 | Download 0.11 MB |
[ "PT" ] | 530002 00001 | Download 0.11 MB |
[ "SK" ] | 530002 00001 | Download 0.11 MB |
[ "SV" ] | 530002 00001 | Download 0.11 MB |
[ "TR" ] | 530002 00001 | Download 0.11 MB |
[ "ZH" ] | 530002 00001 | Download 0.11 MB |
Adjustment type | Manual |
---|---|
Cavity | Inline connection |
Qmax valves [l/min] | 60 |
Q product family [l/min] | 0 - 60 |
Product family | DV-10 |
Flow rate range [l/min] | 0 - 60 |
Function | Poppet valve |
Function | Throttle valve |
Nominal size | 10 |
Object designation | DV-10-01.5/0 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number | 705026 |
Design | Pipeline |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media