Technical data
M20004258 | 02 |
---|---|
M20003992 | 49 |
M20003775 | 44 |
M20003778 | 13 |
M20003853 | 230 |
Volume flow 1 | 195 |
Unit, max. permitted pressure | bar |
M20003772 | 59 |
M20003852 | AC |
M20003854 | 50 |
M20003860 | 0.8 |
M20003858 | 40 |
M20003855 | 1 |
M20003782 | 5 |
M20003783 | 40 |
Max. permitted media temp. [°C] | 50 |
Min. permitted media temp. [°C] | 5 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media

Gas Separation Unit / Nitrogen Generator - GSU
Product brochure
EN
(3.49 MB)