Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 2018 00001 | Download 3.49 MB |
[ "CS" ] | 2018 00001 | Download 3.49 MB |
[ "DA" ] | 2018 00001 | Download 3.49 MB |
[ "DE" ] | 2018 00001 | Download 3.49 MB |
[ "DE-AT" ] | 2018 00001 | Download 3.49 MB |
[ "DE-CH" ] | 2018 00001 | Download 3.49 MB |
[ "EN" ] | 2018 00001 | Download 3.49 MB |
[ "EN-AE" ] | 2018 00001 | Download 3.49 MB |
[ "EN-CH" ] | 2018 00001 | Download 3.49 MB |
[ "EN-IN" ] | 2018 00001 | Download 3.49 MB |
[ "EN-PL" ] | 2018 00001 | Download 3.49 MB |
[ "EN-ZA" ] | 2018 00001 | Download 3.49 MB |
[ "ES" ] | 2018 00001 | Download 3.49 MB |
[ "ES-AR" ] | 2018 00001 | Download 3.49 MB |
[ "ES-MX" ] | 2018 00001 | Download 3.49 MB |
[ "FI" ] | 2018 00001 | Download 3.49 MB |
[ "FR" ] | 2018 00001 | Download 3.49 MB |
[ "FR-CH" ] | 2018 00001 | Download 3.49 MB |
[ "HU" ] | 2018 00001 | Download 3.49 MB |
[ "ID" ] | 2018 00001 | Download 3.49 MB |
[ "IT" ] | 2018 00001 | Download 3.49 MB |
[ "IT-CH" ] | 2018 00001 | Download 3.49 MB |
[ "JA" ] | 2018 00001 | Download 3.49 MB |
[ "KO" ] | 2018 00001 | Download 3.49 MB |
[ "MS" ] | 2018 00001 | Download 3.49 MB |
[ "NL" ] | 2018 00001 | Download 3.49 MB |
[ "NL-BE" ] | 2018 00001 | Download 3.49 MB |
[ "NO" ] | 2018 00001 | Download 3.49 MB |
[ "PL" ] | 2018 00001 | Download 3.49 MB |
[ "PT" ] | 2018 00001 | Download 3.49 MB |
[ "SK" ] | 2018 00001 | Download 3.49 MB |
[ "SV" ] | 2018 00001 | Download 3.49 MB |
[ "TR" ] | 2018 00001 | Download 3.49 MB |
[ "ZH" ] | 2018 00001 | Download 3.49 MB |
M20004258 | 02 |
---|---|
M20003992 | 49 |
M20003775 | 14,5 |
M20003778 | 13 |
Volume flow 1 | 65 |
Unit, max. permitted pressure | bar |
M20003772 | 59 |
M20003782 | 5 |
M20003783 | 40 |
Max. permitted media temp. [°C] | 50 |
Min. permitted media temp. [°C] | 5 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media