The store will not work correctly in the case when cookies are disabled.
Stellantr. SE3-HP-600-73-400V-50Hz-G24
To parent product group
Technical data
More Information
M20003778 |
250 |
Container size [l] |
200 |
Volume flow 1 |
8,7 |
Unit, max. permitted pressure |
bar |
M20003772 |
04 |
M20003782 |
-10 |
M20003783 |
50 |
Max. permitted media temp. [°C] |
60 |
Min. permitted media temp. [°C] |
5 |