SG5-HP-500-48-480V/60Hz-G24NZ4-CE

SKU
4704585
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
M20003778 180
Container size [l] 16
Volume flow 1 9
Unit, max. permitted pressure bar
M20003772 05
M20003782 -10
M20003783 50
Max. permitted media temp. [°C] 70
Min. permitted media temp. [°C] 10