The store will not work correctly in the case when cookies are disabled.
HFS 9-1100-22/44-380V/50Hz G24NZ4
To parent product group
Technical data
More Information
M20003778 |
230 |
Container size [l] |
20 |
Volume flow 1 |
12 |
Unit, max. permitted pressure |
bar |
M20003772 |
04 |
M20003782 |
-10 |
M20003783 |
50 |