FUM-051-150-400/50/3-2X-K1-CA-DEU

SKU
4609156
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
M20003775 2,7
M20003778 150
M20003853 400
Container size [l] 250
Volume flow 1 51,1
Unit, max. permitted pressure bar
M20003772 05
M20003852 AC
M20003854 50
M20003860 32
M20003858 55
M20003855 3
M20003782 -20
M20003783 40
Max. permitted media temp. [°C] 70
Min. permitted media temp. [°C] 10