The store will not work correctly in the case when cookies are disabled.
N2S-V-320-415/50/3-6X-4-4-IND
To parent product group
Technical data
More Information
M20003778 |
350 |
M20003853 |
415 |
Nitrogen charging unit, type |
N2S-V |
Container size [l] |
13 |
Volume flow 1 |
1,5 |
Unit, max. permitted pressure |
bar |
M20003772 |
04 |
M20003852 |
AC |
M20003854 |
50 |
M20003860 |
16 |
M20003858 |
44 |
M20003855 |
3 |
M20003782 |
-15 |
M20003783 |
50 |
Max. permitted media temp. [°C] |
70 |
Min. permitted media temp. [°C] |
10 |