The store will not work correctly in the case when cookies are disabled.
HRSGBKPU 30 S1 89 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
80, 81, 82, 83, 84, 85, 86, 87, 88 |
Band clamp insulation |
With insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |