Technical data
Cavity | ISO7368 11-9-1-16 |
---|---|
Product family | LD-CCE .. 1W |
Nominal size | 50 |
Pmax [bar] | 420 |
Sealing material | NBR |
M20003657 | LD |
M20003659 | 1W |
M20003658 | X |
M20003660 | - |
M20003677 | X |
M20003678 | 0 |
M20003679 | 1 |
M20003680 | 6 |
M20003636 | 0 |
M20003637 | 8 |
M20003638 | 6 |
M20003639 | 0 |
M20003640 | 6 |
Design | Cartridge valves (logic) |
M20003676 | 0 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media

LD-CCE Control cover for 2-way cartridge
Product brochure
EN
(3.46 MB)