The store will not work correctly in the case when cookies are disabled.
HRSGBKPU 30 S1 295 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
286, 287, 288, 289, 290, 291, 292, 293, 294, 295, 296, 297 |
Band clamp insulation |
With insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |