The store will not work correctly in the case when cookies are disabled.
Ventil 550-1-5*G1 1.4313/NBR (kompl)
To parent product group
Technical data
More Information
Material Oil valve |
Stainless steel (NIRO)* |
Preferred models |
No |
Volume SB min. |
1, 1 - 0 |
Connection type (fluid) |
Standard, thread* |
Volume SB max. |
5, 5 - 0 |