The store will not work correctly in the case when cookies are disabled.
HRSGBKPU 30 S1 373 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
364, 365, 366, 367, 368, 369, 370, 371, 372, 373, 374, 375 |
Band clamp insulation |
With insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |