The store will not work correctly in the case when cookies are disabled.
HRSGBLP 30 S1 321 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
312, 313, 314, 315, 316, 317, 318, 319, 320, 321, 322, 323 |
Band clamp insulation |
Without insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |