The store will not work correctly in the case when cookies are disabled.
HRSGBKPU 30 S1 360 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
351, 352, 353, 354, 355, 356, 357, 358, 359, 360, 361, 362 |
Band clamp insulation |
With insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |