The store will not work correctly in the case when cookies are disabled.
HRSGBKPU 30 S1 230 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
221, 222, 223, 224, 225, 226, 227, 228, 229 |
Band clamp insulation |
With insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |