The store will not work correctly in the case when cookies are disabled.
HYDAC HEX S522-50-00/G1 1/2"
To parent product group
Technical data
More Information
Connection size [inch] |
1 1/2 |
Type of connection |
Female thread |
Braze material |
Copper |
Plate material |
Stainless steel |
PHE size |
522 |
PHE model |
Standard |
Number of plates |
50 |