The store will not work correctly in the case when cookies are disabled.
Technical data
More Information
Band ø - D [mm] |
80, 81, 82, 83, 84, 85 |
Band clamp insulation |
Without insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |