Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7218-00001 | Download 0.26 MB |
[ "CS" ] | PRO7218-00001 | Download 0.26 MB |
[ "DA" ] | PRO7218-00001 | Download 0.26 MB |
[ "DE" ] | PRO7218-00001 | Download 0.75 MB |
[ "DE-AT" ] | PRO7218-00001 | Download 0.75 MB |
[ "DE-CH" ] | PRO7218-00001 | Download 0.75 MB |
[ "EN" ] | PRO7218-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO7218-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO7218-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO7218-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO7218-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO7218-00001 | Download 0.26 MB |
[ "ES" ] | PRO7218-00001 | Download 0.26 MB |
[ "ES-AR" ] | PRO7218-00001 | Download 0.26 MB |
[ "ES-MX" ] | PRO7218-00001 | Download 0.26 MB |
[ "FI" ] | PRO7218-00001 | Download 0.26 MB |
[ "FR" ] | 7218 00001 | Download 0.76 MB |
[ "FR-CH" ] | 7218 00001 | Download 0.76 MB |
[ "HU" ] | PRO7218-00001 | Download 0.26 MB |
[ "ID" ] | PRO7218-00001 | Download 0.26 MB |
[ "IT" ] | PRO7218-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO7218-00001 | Download 0.26 MB |
[ "JA" ] | PRO7218-00001 | Download 0.26 MB |
[ "KO" ] | PRO7218-00001 | Download 0.26 MB |
[ "MS" ] | PRO7218-00001 | Download 0.26 MB |
[ "NL" ] | PRO7218-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO7218-00001 | Download 0.26 MB |
[ "NO" ] | PRO7218-00001 | Download 0.26 MB |
[ "PL" ] | PRO7218-00001 | Download 0.26 MB |
[ "PT" ] | PRO7218-00001 | Download 0.26 MB |
[ "SK" ] | PRO7218-00001 | Download 0.26 MB |
[ "SV" ] | PRO7218-00001 | Download 0.26 MB |
[ "TR" ] | PRO7218-00001 | Download 0.26 MB |
[ "ZH" ] | PRO7218-00001 | Download 0.26 MB |
Other features, element | 0=no other features |
---|---|
Element type | L – air filter elements |
Size | 0005 |
Filter material, element | P=paper |
Sealing material | PU=Polyurethane |
Bypass | KB=no bypass |
Filtration rating | 3 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media