The store will not work correctly in the case when cookies are disabled.
HRSGBLP 30 S1 178 F1ZN
To parent product group
Technical data
More Information
Band ø - D [mm] |
169, 170, 171, 172, 173, 174, 175, 176, 177 |
Band clamp insulation |
Without insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |