The store will not work correctly in the case when cookies are disabled.
UKF-3/1.0/P/100/4/610-100/LF500/10/D
To parent product group
Technical data
More Information
PHE size |
610 |
Filtration rating |
10 |
UKF series |
3 |
UKF seals |
Perbunan |
Pump delivery rate |
100 |
UKF motor power [kW] |
4 |
Number of plates |
100 |
UKF filter |
LF |
Clogging indicator |
D |
UKF model |
UKF |