The store will not work correctly in the case when cookies are disabled.
DF BH/HC 240 SET 10 W 1.0 /-V
To parent product group
Technical data
More Information
Other features |
0=no other features |
Standard |
0=none |
Changeover |
0=no changeover |
Sealing material |
V=FPM (Viton) |
Bypass |
KB=no bypass |
Clogging indicator |
W=no indicator hole |
Connection size |
No connection |
Type of connection |
No connection |
Filtration rating |
10 |
Filter material |
BH/HC=Betamicron high pressure |
pmax [bar] |
420 |