0330 RS 010 P /-V-KB

SKU
1261834
To parent product group
In stock
PCE
Technical data
More Information
Other features, element 0=no other features
Element type RS – suction elements
Size 0330
Filter material, element P=paper
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 10