0160 RS 125 W /-W

SKU
1261403
To parent product group
In stock
PCE
Technical data
More Information
Other features, element W=fur HFA/HFC fluids
Element type RS – suction elements
Size 0160
Filter material, element W=stainless steel wire mesh
Sealing material NBR=NBR (Perbunan)
Bypass 0.2 bar
Filtration rating 125