0110 RS 010 P /-KB

SKU
1250314
To parent product group
In stock
PCE
Technical data
More Information
Other features, element 0=no other features
Element type RS – suction elements
Size 0110
Filter material, element P=paper
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Filtration rating 10