Pressure valves
BIERI pressure valves are direct-acting valves, suitable for pressures of up to 1000 bar and flow rates of up to 30 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Shop By
Filter selection
Reset filter
Product overview
Downloads for this category
CAD data can't be found at the product category level, but directly on the individual products.
Media