Flow control valves
BIERI flow control valves are suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. Available in size 6 to DIN 24340 /ISO 4401 / CETOP RP 121 H.
Shop By
Filter selection
Reset filter
Product overview
Downloads for this category
CAD data can't be found at the product category level, but directly on the individual products.
Media