Plate heat exchangers

Plate heat exchangers

Plate heat exchangers consist of a stack of stamped heat exchange plates which are either brazed together or clamped together in a frame with gaskets. Medium flows in the gaps between the plates where hot medium (which will be cooled) alternates with cold medium.
Thanks to their compact design, their highly turbulent flow and the counterflow principle, they generate extremely high levels of heat recovery. Temperature harmonisations of up to 1 K can be achieved.

Read more Show less
Shop By
Filter selection
Reset filter
Design
Select all Reset selection
Size
Select all Reset selection
Braze material
Select all Reset selection
Type of connection
Select all Reset selection