Portable data recorders
Our measuring instruments and data recorders were developed to make them as easy as possible to use in service and maintenance, on the test bench and in the lab and during commissioning. With their intuitive user guidance and extensive functions, they allow users to complete all kinds of measurement tasks quickly and effectively.
Sensors with the HYDAC Sensor Interface (HSI) can be connected to the measuring instruments for automatic sensor detection, or conventional sensors (e.g. for pressure, temperature, flow rate and condition monitoring) with standardised analogue and digital output signals.
Thanks to their diverse range of functions as ease of use, the instruments are perfect for both occasional simple measurements and demanding data recording and evaluation.
Product overview
- HMG 500 – two measurement inputs, HYDAC sensors with HSI sensor detection Data Sheet
- HMG 510 – two measurement inputs, HYDAC HSI and condition monitoring sensors Data Sheet
- HMG 2500 – four measurement inputs, HYDAC HSI and condition monitoring sensors Data Sheet
- HMG 4000 – twelve measurement inputs, analogue, digital, HSI sensors CAN and IO-Link interface Data Sheet