Housing (stationary)
The stationary Low Viscosity Housings LVH are available for larger volume flows. These are used during transport between different reservoirs, at petrol stations, and thus at the transition to the engine. The Low Viscosity Housing Filters LVH-F and Coalescer LVH-CD are used for filtration and drainage of low-viscosity liquids. Its use is primarily where large amounts of dirt occur that need to be removed in a single pass. The Optimicron® elements used ensure that both the required purity and a long service life are achieved.
Shop By
Filter selection
Reset filter
Product overview
Downloads for this category
CAD data can't be found at the product category level, but directly on the individual products.
Media
HYDAC LowViscosity Housings
Product brochure
EN
(3.03 MB)
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure
EN
(4.32 MB)
LVH-F LowViscosity Housing - Filter
Product brochure
EN
(2.57 MB)
LVH-CD LowViscosity Housing - Coalescer Diesel
Product brochure
EN
(4.4 MB)