Units
The Low Viscosity Unit LVU-CD-10 from HYDAC is used for two-stage off-line filtration. Remove solid particle contamination and free water from diesel fuel. The use of the LVU-CD-10 Low Viscosity Unit minimises contamination in the system and thus prevents costly system failures. In addition, it avoids the necessity of early and expensive disposal of diesel fuel.
The Low Viscosity Unit LVU-CD-40 is a dewatering unit for diesel fuels with densities below 950 kg/m3. The drainage works according to the coalescing principle. The Low Viscosity Unit LVU-CD-40 is installed in the bypass, but can also be used as a transfer unit for diesel fuel, optionally with prefilter.
Shop By
Filter selection
Reset filter
Product overview
Downloads for this category
CAD data can't be found at the product category level, but directly on the individual products.
Media
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure
EN
(4.32 MB)
LVU-CD-10 LowViscosity Unit Coalescer Diesel
Product brochure
EN
(0.97 MB)
LVU-CD-40 LowViscosity Unit Coalescer Diesel
Product brochure
EN
(1.1 MB)