Technical data
Housing material | Aluminium |
---|---|
Measuring range of secondary axis | 15 |
Measuring range of primary axis | 15 |
Secondary axis (slope lateral) | Y-axis |
Primary axis (slope long) | X-axis |
Number of inclination axes | 2 |
Output signal | CANopen |
Additional CAN bushing | Yes |
Electrical connection | 8 |
Resolution | 0,01 |
Accuracy | 0,20 |
Movement compensation | Yes |
Approvals and certificates | UL, ECE |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media

EDS_926950_HIT 1508-F11-X-015-Y-15-1-000
Software
EN
(0.12 MB)