Technical data
Measuring principle | Magnetostrictive |
---|---|
Rod length [mm] | 730 |
Measuring range [mm] | 658 |
Output signal | CANopen |
Mechanical connection | G3/4 external |
Electrical connection | M12x1, 5-pole |
Integrated temperature sensor | Yes |
Approvals and certificates | UL approval |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media

EDS-file_925674_HNT 1128-F11-0730-000
Software
EN
(0 MB)