Technical data
Approvals and certificates | No |
---|---|
Mechanical connection | M30x1.5 |
Output signal | 4 to 20 mA, 0 to 10 V |
Switching outputs | 2 switching outputs |
Measuring range [mm] | 1300 |
Measuring principle | Ultrasonic sound |
Accuracy | 2,00 |
Display | Yes |
Electrical connection | M12x1, 5-pole |