Technical data
Approvals and certificates | ATEX |
---|---|
Additional interface | No |
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 1 |
Setting range max value | 250 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media

ATEX Approval BVS07ATEXE041X D/E
Approval and certificate
EN
(3.39 MB)