The store will not work correctly in the case when cookies are disabled.
EDS 4478-6000-2-PP-000(psi)
To parent product group
Technical data
More Information
Approvals and certificates |
UL approval |
Additional interface |
No |
Electrical connection |
M12x1 / 5p |
Mechanical connection |
9/16-18 UNF 2A (SAE6) / external |
Switching outputs |
2 |
Setting range max value |
6000 |
Setting range min value |
0 |
Pressure unit |
PSI |
Type of pressure |
Relative |
Display |
No |