Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5230-00001 | Download 1.87 MB |
[ "CS" ] | PRO5230-00001 | Download 1.87 MB |
[ "DA" ] | PRO5230-00001 | Download 1.87 MB |
[ "DE" ] | PRO5230-00001 | Download 1.88 MB |
[ "DE-AT" ] | PRO5230-00001 | Download 1.88 MB |
[ "DE-CH" ] | PRO5230-00001 | Download 1.88 MB |
[ "EN" ] | PRO5230-00001 | Download 1.87 MB |
[ "EN-AE" ] | PRO5230-00001 | Download 1.87 MB |
[ "EN-CH" ] | PRO5230-00001 | Download 1.87 MB |
[ "EN-IN" ] | PRO5230-00001 | Download 1.87 MB |
[ "EN-PL" ] | PRO5230-00001 | Download 1.87 MB |
[ "EN-ZA" ] | PRO5230-00001 | Download 1.87 MB |
[ "ES" ] | PRO5230-00001 | Download 1.87 MB |
[ "ES-AR" ] | PRO5230-00001 | Download 1.87 MB |
[ "ES-MX" ] | PRO5230-00001 | Download 1.87 MB |
[ "FI" ] | PRO5230-00001 | Download 1.87 MB |
[ "FR" ] | PRO5230-00001 | Download 1.87 MB |
[ "FR-CH" ] | PRO5230-00001 | Download 1.87 MB |
[ "HU" ] | PRO5230-00001 | Download 1.87 MB |
[ "ID" ] | PRO5230-00001 | Download 1.87 MB |
[ "IT" ] | PRO5230-00001 | Download 1.87 MB |
[ "IT-CH" ] | PRO5230-00001 | Download 1.87 MB |
[ "JA" ] | PRO5230-00001 | Download 1.87 MB |
[ "KO" ] | PRO5230-00001 | Download 1.87 MB |
[ "MS" ] | PRO5230-00001 | Download 1.87 MB |
[ "NL" ] | PRO5230-00001 | Download 1.87 MB |
[ "NL-BE" ] | PRO5230-00001 | Download 1.87 MB |
[ "NO" ] | PRO5230-00001 | Download 1.87 MB |
[ "PL" ] | PRO5230-00001 | Download 1.87 MB |
[ "PT" ] | PRO5230-00001 | Download 1.87 MB |
[ "SK" ] | PRO5230-00001 | Download 1.87 MB |
[ "SV" ] | PRO5230-00001 | Download 1.87 MB |
[ "TR" ] | PRO5230-00001 | Download 1.87 MB |
[ "ZH" ] | PRO5230-00001 | Download 1.87 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "ID" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
Coil | 24V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 40 |
Function | Prop. directional valve |
Type, manual override | Concealed override |
Model | Default |
Manual override | Yes |
Actuation | Proportional |
Coil design | OBE |
Adjustment type | Not available |
Cavity | ISO 4401-03-02-0-05 |
Qmax valves [l/min] | 40 |
Product family | P4WEE 6 Q |
Plug connector type | With on-board electronics |
Function | Spool valve |
Nominal size | 6 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | NBR |
Part number, coil | - |
Design | Manifold-mounted |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media