Technical data
M20003778 | 6 |
---|---|
M20003853 | 400 |
Container size [l] | 100 |
Volume flow 1 | 30 |
Unit, max. permitted pressure | bar |
M20003852 | AC |
M20003854 | 50 |
M20003860 | 16 |
M20003858 | 54 |
M20003855 | 3 |
M20003782 | 5 |
M20003783 | 50 |
Max. permitted media temp. [°C] | 70 |
Min. permitted media temp. [°C] | 10 |
Type | OLSW-030 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media

Price list OLSW
Product information
EN
(5.93 MB)

TechNews OLSW30
Product information
EN
(0.67 MB)