Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | 51614 00001 | Download 0.37 MB |
[ "CS" ] | 51614 00001 | Download 0.37 MB |
[ "DA" ] | 51614 00001 | Download 0.37 MB |
[ "DE" ] | 51614 00001 | Download 0.33 MB |
[ "DE-AT" ] | 51614 00001 | Download 0.33 MB |
[ "DE-CH" ] | 51614 00001 | Download 0.33 MB |
[ "EN" ] | 51614 00001 | Download 0.37 MB |
[ "EN-AE" ] | 51614 00001 | Download 0.37 MB |
[ "EN-CH" ] | 51614 00001 | Download 0.37 MB |
[ "EN-IN" ] | 51614 00001 | Download 0.37 MB |
[ "EN-PL" ] | 51614 00001 | Download 0.37 MB |
[ "EN-ZA" ] | 51614 00001 | Download 0.37 MB |
[ "ES" ] | 51614 00001 | Download 0.37 MB |
[ "ES-AR" ] | 51614 00001 | Download 0.37 MB |
[ "ES-MX" ] | 51614 00001 | Download 0.37 MB |
[ "FI" ] | 51614 00001 | Download 0.37 MB |
[ "FR" ] | 51614 00001 | Download 0.37 MB |
[ "FR-CH" ] | 51614 00001 | Download 0.37 MB |
[ "HU" ] | 51614 00001 | Download 0.37 MB |
[ "ID" ] | 51614 00001 | Download 0.37 MB |
[ "IT" ] | 51614 00001 | Download 0.37 MB |
[ "IT-CH" ] | 51614 00001 | Download 0.37 MB |
[ "JA" ] | 51614 00001 | Download 0.37 MB |
[ "KO" ] | 51614 00001 | Download 0.37 MB |
[ "MS" ] | 51614 00001 | Download 0.37 MB |
[ "NL" ] | 51614 00001 | Download 0.37 MB |
[ "NL-BE" ] | 51614 00001 | Download 0.37 MB |
[ "NO" ] | 51614 00001 | Download 0.37 MB |
[ "PL" ] | 51614 00001 | Download 0.37 MB |
[ "PT" ] | 51614 00001 | Download 0.37 MB |
[ "SK" ] | 51614 00001 | Download 0.37 MB |
[ "SV" ] | 51614 00001 | Download 0.37 MB |
[ "TR" ] | 51614 00001 | Download 0.37 MB |
[ "ZH" ] | 51614 00001 | Download 0.37 MB |
Model | Performance-optimised |
---|---|
Type, manual override | Push override |
Model | Performance-optimised |
Manual override | Yes |
Function | 2/2 directional valve |
Actuation | Magnetic |
Valve series | WS08W-61 |
Coil design | 50-1836 |
Cavity | FC08-2 |
Qmax valves [l/min] | 25 |
Product family | WS08W-61 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 0 - 350 |
Coil | 24 V DC |
Volume flow range Q [l/min] | 0 - 25 |
Function | Poppet valve |
Flow rate range Q [l/min] | 0 - 25 |
Nominal size | 8 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | UNF |
Sealing material | NBR |
Part number, coil | 915142 |
Design | Cartridge |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media