Leihg. FAM 10/15-M-2-A-05-R-H-C1-A-2/-V

SKU
4704522
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
Tank volume [l] 1000 - 7000
Voltage A
Flow rate [l/min] 15 l/min
Operating medium M
Supplementary details V=Viton
Measurement technology A=with AS
Filtration rating 05=5µm
Filter material DM = Dimicron
Voltage A=400V-50Hz-3Ph
Version 4=mobile with heater
Operating medium M=Mineral oil
Size & nominal flow rate 10/15=15l/min