Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7698 00001 | Download 6.15 MB |
[ "CS" ] | 7698 00001 | Download 6.15 MB |
[ "DA" ] | 7698 00001 | Download 6.15 MB |
[ "DE" ] | 7698 00001 | Download 6.07 MB |
[ "DE-AT" ] | 7698 00001 | Download 6.07 MB |
[ "DE-CH" ] | 7698 00001 | Download 6.07 MB |
[ "EN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-AE" ] | 7698 00001 | Download 6.15 MB |
[ "EN-CH" ] | 7698 00001 | Download 6.15 MB |
[ "EN-IN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-PL" ] | 7698 00001 | Download 6.15 MB |
[ "EN-ZA" ] | 7698 00001 | Download 6.15 MB |
[ "ES" ] | 7698 00001 | Download 6.15 MB |
[ "ES-AR" ] | 7698 00001 | Download 6.15 MB |
[ "ES-MX" ] | 7698 00001 | Download 6.15 MB |
[ "FI" ] | 7698 00001 | Download 6.15 MB |
[ "FR" ] | 7698 00001 | Download 5.04 MB |
[ "FR-CH" ] | 7698 00001 | Download 5.04 MB |
[ "HU" ] | 7698 00001 | Download 6.15 MB |
[ "ID" ] | 7698 00001 | Download 6.15 MB |
[ "IT" ] | 7698 00001 | Download 6.15 MB |
[ "IT-CH" ] | 7698 00001 | Download 6.15 MB |
[ "JA" ] | 7698 00001 | Download 6.15 MB |
[ "KO" ] | 7698 00001 | Download 6.15 MB |
[ "MS" ] | 7698 00001 | Download 6.15 MB |
[ "NL" ] | 7698 00001 | Download 6.15 MB |
[ "NL-BE" ] | 7698 00001 | Download 6.15 MB |
[ "NO" ] | 7698 00001 | Download 6.15 MB |
[ "PL" ] | 7698 00001 | Download 6.15 MB |
[ "PT" ] | 7698 00001 | Download 6.15 MB |
[ "SK" ] | 7698 00001 | Download 6.15 MB |
[ "SV" ] | 7698 00001 | Download 6.15 MB |
[ "TR" ] | 7698 00001 | Download 6.15 MB |
[ "ZH" ] | 7698 00001 | Download 6.15 MB |
[ "BG" ] | PRO76961-00001 | Download 0.78 MB |
[ "CS" ] | PRO76961-00001 | Download 0.78 MB |
[ "DA" ] | PRO76961-00001 | Download 0.78 MB |
[ "DE" ] | PRO76961-00001 | Download 0.78 MB |
[ "DE-AT" ] | PRO76961-00001 | Download 0.78 MB |
[ "DE-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-AE" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-IN" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-PL" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-ZA" ] | PRO76961-00001 | Download 0.78 MB |
[ "ES" ] | PRO76961-00001 | Download 0.78 MB |
[ "ES-AR" ] | PRO76961-00001 | Download 0.78 MB |
[ "ES-MX" ] | PRO76961-00001 | Download 0.78 MB |
[ "FI" ] | PRO76961-00001 | Download 0.78 MB |
[ "FR" ] | PRO76961-00001 | Download 0.78 MB |
[ "FR-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "HU" ] | PRO76961-00001 | Download 0.78 MB |
[ "ID" ] | PRO76961-00001 | Download 0.78 MB |
[ "IT" ] | PRO76961-00001 | Download 0.78 MB |
[ "IT-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "JA" ] | PRO76961-00001 | Download 0.78 MB |
[ "KO" ] | PRO76961-00001 | Download 0.78 MB |
[ "MS" ] | PRO76961-00001 | Download 0.78 MB |
[ "NL" ] | PRO76961-00001 | Download 0.78 MB |
[ "NL-BE" ] | PRO76961-00001 | Download 0.78 MB |
[ "NO" ] | PRO76961-00001 | Download 0.78 MB |
[ "PL" ] | PRO76961-00001 | Download 0.78 MB |
[ "PT" ] | PRO76961-00001 | Download 0.78 MB |
[ "SK" ] | PRO76961-00001 | Download 0.78 MB |
[ "SV" ] | PRO76961-00001 | Download 0.78 MB |
[ "TR" ] | PRO76961-00001 | Download 0.78 MB |
[ "ZH" ] | PRO76961-00001 | Download 0.78 MB |
[ "BG" ] | 76984 00001 | Download 1.7 MB |
[ "CS" ] | 76984 00001 | Download 1.7 MB |
[ "DA" ] | 76984 00001 | Download 1.7 MB |
[ "DE" ] | 76984 00001 | Download 1.7 MB |
[ "DE-AT" ] | 76984 00001 | Download 1.7 MB |
[ "DE-CH" ] | 76984 00001 | Download 1.7 MB |
[ "EN" ] | 76984 00001 | Download 1.7 MB |
[ "EN-AE" ] | 76984 00001 | Download 1.7 MB |
[ "EN-CH" ] | 76984 00001 | Download 1.7 MB |
[ "EN-IN" ] | 76984 00001 | Download 1.7 MB |
[ "EN-PL" ] | 76984 00001 | Download 1.7 MB |
[ "EN-ZA" ] | 76984 00001 | Download 1.7 MB |
[ "ES" ] | 76984 00001 | Download 1.7 MB |
[ "ES-AR" ] | 76984 00001 | Download 1.7 MB |
[ "ES-MX" ] | 76984 00001 | Download 1.7 MB |
[ "FI" ] | 76984 00001 | Download 1.7 MB |
[ "FR" ] | 76984 00001 | Download 1.7 MB |
[ "FR-CH" ] | 76984 00001 | Download 1.7 MB |
[ "HU" ] | 76984 00001 | Download 1.7 MB |
[ "ID" ] | 76984 00001 | Download 1.7 MB |
[ "IT" ] | 76984 00001 | Download 1.7 MB |
[ "IT-CH" ] | 76984 00001 | Download 1.7 MB |
[ "JA" ] | 76984 00001 | Download 1.7 MB |
[ "KO" ] | 76984 00001 | Download 1.7 MB |
[ "MS" ] | 76984 00001 | Download 1.7 MB |
[ "NL" ] | 76984 00001 | Download 1.7 MB |
[ "NL-BE" ] | 76984 00001 | Download 1.7 MB |
[ "NO" ] | 76984 00001 | Download 1.7 MB |
[ "PL" ] | 76984 00001 | Download 1.7 MB |
[ "PT" ] | 76984 00001 | Download 1.7 MB |
[ "SK" ] | 76984 00001 | Download 1.7 MB |
[ "SV" ] | 76984 00001 | Download 1.7 MB |
[ "TR" ] | 76984 00001 | Download 1.7 MB |
[ "ZH" ] | 76984 00001 | Download 1.7 MB |
Standard | EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011 |
---|---|
Electrical connection | 0=Plug M12x1;8-pin |
Hydr. connection | 1=SAE1/2'' |
Fluid | 0 |
Options | 2=Modbus RTU |
Contamination | Particle > 70µm/1/4 inch |
Series | 1 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media