The store will not work correctly in the case when cookies are disabled.
Leihg. FAM-75-M-2-A-26-R-H-C1-A-4/-V
To parent product group
Technical data
More Information
Tank volume [l] |
35000 - 45000 |
Voltage |
A |
Flow rate [l/min] |
75 l/min |
Operating medium |
M |