MFU-15S9-SN-FE

SKU
4269896
To parent product group
In stock
PCE
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details Standard
Supply voltage 400V-50Hz-3Ph
Type Standard
Size 15

Downloads

CAD data can't be found at the product category level, but directly on the individual products.
Media