The store will not work correctly in the case when cookies are disabled.
Leihg. FPU-1-350/250F2,5G2A3K FISC
To parent product group
Technical data
More Information
Hose length |
4 |
Hose type |
for 200 bar nitrogen bottle with connection to W24.32x1/14 |
No. charging hoses |
1 |
Min. display pressure gauge 1 |
0 |
Type of pressure gauge 1 |
Analogue |
Min. display pressure gauge 2 |
0 |
Type of pressure gauge 2 |
Analogue |
Type of protective case |
Plastic, red, HYDAC |
Protective case |
Protective case |
Model |
Standard design |
Series |
FPU-1 |
Preferred models |
No |