The store will not work correctly in the case when cookies are disabled.
PVV103-05-16FHRMAPCS004-2500 *
To parent product group
Technical data
More Information
Through drive |
Single-p. with prep for thr.dr. |
Position, ports 1 |
Radial |
Controller |
2 stage prss. adj. adjustable |
Seals |
NBR |
Shaft |
ISO keyed shaft Ø20mm |
Mounting flange |
ISO mounting flange Ø80 4-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
16 |
Setting range |
20–250 |
Size |
PVV103-05 |