The store will not work correctly in the case when cookies are disabled.
PGI100-2-022-RK04-12-5111 *
To parent product group
Technical data
More Information
Ports |
Square flange DIN |
Position, ports 1 |
Radial |
Seals |
Viton |
Shaft |
ISO keyed shaft Ø20mm |
Mounting flange |
SAE A mounting flange 2-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
22 |
Size |
PGI100-2 |