The store will not work correctly in the case when cookies are disabled.
DF BH/HC 660 SET 20 W 1.0
To parent product group
Technical data
More Information
Other features |
0=no other features |
Standard |
0=none |
Changeover |
0=no changeover |
Sealing material |
NBR=NBR (Perbunan) |
Bypass |
KB=no bypass |
Clogging indicator |
W=no indicator hole |
Connection size |
No connection |
Type of connection |
No connection |
Filtration rating |
20 |
Filter material |
BH/HC=Betamicron high pressure |
pmax [bar] |
420 |